IESNA:LM-63-2002
[TEST]P1445070
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-180W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (180W)
[MORE]OPTICS - TYPE 4
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]30660
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 177.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
4210.3 4271.4 4342.2 4422.4 4512.3 4611.3 4721.1 4839.6 4965.8 5105.5
5256.5 5420 5595.8 5785.4 5985.5 6193.6 6407.8 6619.1 6827.8 7031.3
7229.5 7415.2 7591 7753.6 7911 8061.1 8188.2 8304.8 8409.5 8521.4
8654.4 8765.7 8848.7 8881 8862.5 8799.3 8715.7 8645.2 8612.3 8600.4
8596.5 8593.2 8583.3 8564.2 8533.9 8493.8 8444.4 8391 8334.4 8275.8
8212.6 8140.8 8060.5 7971.6 7871.5 7760.2 7633.8 7490.9 7332.2 7163
6960.2 6708.6 6409.3 6073.3 5740.8 5452.1 5223 5076.3 5001.2 4935.9
4751.3 4384.8 3896 3406.6 2953.7 2295.3 1403.8 621.3 466.9 323.4
179.8 156.8 138 119.7 101.3 82.4 61.8 44.8 27.8 10.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4270 4337.7 4414.4 4500.1 4594.6 4700.1 4814.8 4936.8 5073
5213.8 5371.6 5536.6 5716 5907.9 6105.5 6305.6 6508.3 6709.3 6906.8
7095.2 7278.9 7452.7 7621.3 7779.3 7933.4 8070.4 8194.8 8304.8 8413.4
8540.5 8659.7 8753.2 8807.9 8804.6 8754.5 8681.4 8597.2 8542.5 8514.8
8501 8491.8 8484.6 8474 8460.8 8438.5 8409.5 8378.5 8343.6 8307.4
8269.9 8226.4 8173.1 8113.2 8036.1 7945.9 7841.9 7722 7583.7 7426.4
7250.6 7045.8 6800.2 6516.5 6216.5 5935.8 5678.6 5463.1 5305.1 5194.2
5096.9 4925.3 4628.7 4212.5 3749.5 3240.3 2609.6 1723.8 834.3 609
396.9 184.8 158.3 136.7 115.4 94.3 74.6 56.1 37.6 19.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4265.6 4326 4393.9 4469.2 4550.9 4646.3 4746.3 4855.2 4974.8
5099.9 5237.6 5381.9 5538.6 5701.1 5870.4 6045.7 6224.7 6403 6581.9
6753.4 6923.3 7082.6 7240 7390.8 7539.6 7683.2 7822.8 7951.2 8073
8192.2 8323.2 8444.4 8545.1 8613 8625.5 8594.5 8541.8 8487.2 8447.7
8428.6 8422.7 8422 8421.3 8418.7 8412.8 8402.9 8391 8375.2 8352.9
8325.9 8293.6 8256.7 8217.2 8174.4 8127 8068.4 7997.9 7911.7 7816.2
7705.6 7582.4 7444.1 7286.1 7109.6 6918.7 6713.2 6512.2 6319.9 6142.1
5976.9 5832.2 5690.6 5528.9 5329.2 5070.3 4706.2 4238.6 3642.4 2877.8
1857.5 940.8 687.6 443.2 198.8 147.5 108.1 80.7 55.8 30.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4259.2 4307.4 4359.9 4421.3 4487.9 4562.2 4644 4732.3 4827.1
4929.2 5037.1 5153.6 5275.9 5406.7 5544 5685 5827.1 5975.4 6120.7
6265.7 6410.7 6552.3 6692.8 6827.2 6960.2 7090.5 7215.7 7340.8 7463.2
7586.4 7712.2 7837.9 7959.7 8069.7 8156 8212.6 8225.1 8210 8189.6
8179 8179 8191.5 8213.3 8238.3 8261.3 8280.4 8294.3 8304.1 8310.7
8313.3 8312.7 8308.1 8302.8 8291.6 8276.5 8253.4 8223.1 8186.9 8146.1
8097.4 8036.8 7964.4 7877.4 7777.3 7660.1 7527.1 7371.1 7193.9 6997.7
6785.7 6569 6347.8 6133.4 5910.6 5641.4 5337 4908.1 4332.4 3609.9
2730.5 1791.4 875.8 649.2 429.6 210 171.4 131.3 86 45.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4247.5 4280.5 4318.2 4361.3 4411 4464.5 4521.7 4583.4 4651.1
4724.1 4801.1 4883.5 4970.1 5064.6 5162.2 5266.3 5373.6 5483.5 5594.8
5708.7 5824.5 5939.3 6057.1 6169.1 6282 6391.4 6500.4 6608.5 6712.6
6816.6 6925.3 7037.2 7158.4 7276.2 7379 7471.1 7540.3 7593.6 7618.6
7626.5 7638.4 7661.4 7689.8 7724 7762.9 7806.3 7850.4 7893.2 7936
7975.5 8011.8 8048.6 8079.6 8105.9 8129 8147.4 8159.3 8163.9 8159.9
8146.1 8120.4 8090.1 8047.3 7988.7 7920.2 7836.6 7726 7594.9 7430.3
7230.1 6995.1 6721.8 6404.7 6036.7 5630.4 5184.9 4683.7 4078.6 3357.5
2501.6 1525.5 706.6 510 332.1 154.2 117.9 89.2 63.8 35.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4232.8 4250.6 4271.6 4297.1 4327.4 4359.4 4394.2 4432.4 4474.3
4519.1 4567.7 4620.3 4675.8 4736.5 4799.4 4866.9 4938.9 5014.6 5091.8
5169.7 5252.1 5337.4 5423.6 5509 5592.2 5677.9 5765.5 5852.9 5942.7
6036 6127.6 6217.5 6307.1 6407.6 6514 6617.8 6707.3 6784.3 6848.9
6897 6931.2 6962.1 6999 7046.4 7099.1 7151.8 7206.4 7261.8 7315.1
7368.4 7417.8 7467.2 7510.7 7550.8 7586.4 7617.3 7643.7 7664.1 7675.9
7678.6 7666.1 7638.4 7604.8 7556.1 7493.5 7421.8 7319.7 7181.4 7001.6
6748.8 6406.3 5982.7 5488.1 4973.9 4433 3846.6 3084.3 2118.9 1169.2
534.8 367.8 211.1 173.6 145.3 118.1 90.9 66.4 46.3 26.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4203.4 4205.3 4210.9 4219 4231.5 4246.2 4261.8 4280.6 4302.1
4326.8 4352.7 4381.5 4415.5 4453.5 4492.7 4535.1 4581.4 4630.5 4679.6
4730.9 4784.5 4838.6 4892.6 4944.9 4998.1 5053.1 5108.2 5165.8 5226.4
5290 5354.9 5423 5489.6 5559.1 5631.2 5706.1 5780.2 5857.7 5936.8
6008.5 6069.4 6119.3 6160 6200.1 6243.7 6291 6336.4 6383.1 6427.1
6468.5 6506.1 6540.3 6570.8 6602 6630.3 6657.3 6681 6698.7 6711.9
6718.5 6715.9 6704 6688.9 6664.5 6626.3 6567.7 6481.3 6343.2 6125.3
5788.4 5304.3 4775.1 4283.3 3835 3311.2 2532 1643.7 761.1 309.1
205.8 177.8 156.4 135 113.7 93.8 73.8 53.2 34 23.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4188.1 4175.5 4166 4159.6 4157.8 4158.3 4160 4165 4171.2
4179.2 4189.6 4203.6 4219.6 4238.3 4259.3 4284.7 4311.4 4341.1 4372.7
4406.7 4442.3 4478.1 4513.8 4550 4585.3 4621.9 4657.7 4694 4733.1
4774.6 4816.5 4858.6 4901 4944.5 4989.3 5035.8 5080.5 5122.5 5167.6
5216.2 5269.3 5319.1 5364.4 5408.3 5454.6 5503.7 5557.9 5615.4 5673
5733.3 5793.5 5853.3 5910.7 5964.7 6015.5 6064.3 6111.4 6154.1 6192.8
6227.7 6254.9 6275.5 6291.8 6297.1 6295.6 6288.1 6256.8 6198.6 6089.6
5900.6 5619.4 5251.9 4837.3 4443.2 4064.8 3583.5 2844.3 2021.5 1198.7
385.3 233.1 190.4 161.5 132.7 103.8 81.3 61.1 43.1 30
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4175 4148.5 4126.7 4109.5 4095.8 4085 4077.7 4072.9 4068.7
4065.4 4064.4 4066.9 4072.5 4079.8 4089.3 4101.5 4117.4 4134.7 4155.2
4177.2 4201.5 4227.9 4255.3 4283.8 4313.1 4343.7 4374.4 4405.6 4438.4
4471.8 4506.1 4541.1 4576.1 4608.3 4641.3 4674.8 4711.2 4747.9 4785.6
4825.1 4866.6 4911.7 4959.8 5010.8 5061.6 5115 5167.6 5220.8 5276.4
5331.8 5386.5 5441.2 5498.5 5558.5 5618.5 5679.7 5743 5809 5871.9
5935.2 6000.8 6067.7 6134 6197.3 6258.3 6309.9 6357.1 6397 6423.4
6421.3 6377.9 6282.2 6115.7 5897.7 5633.5 5363.7 5062.2 4683.5 4068.3
3110.3 2202.9 1295.6 405.8 267 215 172.7 130.4 88.5 60.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4164 4127.4 4096.8 4070.8 4050 4031.9 4015.9 4002.4 3991.9
3985.6 3980.7 3978.8 3979 3982.2 3987.8 3995.3 4006.1 4020 4034.5
4052.9 4072.2 4093.7 4116.6 4139.5 4164.1 4189.1 4214.2 4241 4266.8
4294.7 4323.5 4353.9 4384.6 4414.3 4446.1 4479.2 4513.5 4551.9 4593.5
4639.8 4684.2 4733 4782.5 4835.7 4888.4 4940.9 4991.9 5042.9 5092.9
5142.4 5192.9 5244.7 5298.6 5355.6 5414.8 5478 5546.1 5618.2 5691.5
5768.6 5848.4 5930.3 6012.7 6097.7 6180 6261.8 6335.9 6407.8 6470.3
6525.4 6563.4 6580.2 6552.8 6470.1 6315.3 6067.8 5662.2 5064.5 4270.1
3399.9 2624.1 1979.2 1579.8 1180.5 782.7 481.8 335.1 188.5 42.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4156.8 4113.1 4076.1 4044.6 4018.3 3993.6 3972 3954.4 3940
3929.8 3923.3 3920.3 3921 3925 3931.1 3939.5 3950.9 3964.4 3979.1
3996.4 4013 4032.2 4052.1 4073.4 4095.2 4117.2 4140.5 4163.8 4190
4216.4 4244.8 4273.6 4302.1 4330.4 4361.9 4395.6 4434.1 4474.1 4516
4559.7 4602.8 4647.4 4689.8 4731.9 4772.7 4812.7 4854.3 4895.2 4940.1
4985.4 5034.9 5087.3 5142.8 5201.6 5262.1 5321.8 5381.3 5438.5 5491.4
5541.8 5598.2 5655.1 5711.8 5765.3 5817.2 5870.4 5918.2 5961.6 5984.8
5998.3 5999 5959.6 5885.1 5760.5 5530.3 5216.7 4867.2 4427.3 3830.7
3218.3 2707.5 2383.4 2221.1 1682.8 1144.5 617.5 431.1 244.7 62.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4153.6 4105.9 4065.5 4030.4 4000.2 3971.4 3946.8 3925.9 3909.8
3896.8 3889.1 3886.7 3887.6 3890.3 3896.9 3905.7 3915.8 3928.8 3943.3
3957.5 3971.2 3986.1 4002.4 4021.5 4042.1 4064.9 4090.8 4118.8 4149.4
4181 4212.4 4244.6 4277.6 4311.3 4345.2 4379.8 4415.5 4448.4 4480.4
4514.5 4549.2 4584.7 4621.1 4658.1 4697 4737.6 4782 4830.8 4882.3
4932.9 4985.2 5038.6 5092.3 5145.5 5193.6 5235.2 5270 5303.8 5335.7
5365.6 5390.2 5410 5433.1 5454.1 5473.4 5484.1 5478.6 5462.7 5414.3
5307.3 5116.7 4807.8 4379.6 3913.1 3428.3 2909.6 2324.3 1940.4 2006.9
2411.8 2552.1 1930.1 1308.2 689 364.2 291.7 219.2 146.7 74.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4153.8 4105.5 4063.1 4028.3 3996.5 3967.8 3942.1 3920.2 3902.9
3890.3 3882.2 3878.7 3878.6 3882 3887.6 3896.1 3906.7 3918.6 3930.9
3943.9 3957 3970.5 3986.9 4006 4027.3 4052.2 4080.3 4111.1 4144.6
4181.2 4217.7 4258.1 4298.8 4338.2 4380.1 4423.7 4465.8 4507.2 4551.2
4595.3 4635.7 4676.5 4715.5 4754 4792 4828.5 4867 4900 4933.3
4966.3 5002.1 5035.6 5067 5097.3 5128.5 5159.1 5189.2 5218.3 5247
5271.9 5294.9 5318.8 5341.2 5364.1 5368.3 5340.2 5308.6 5252.9 5108
4862.7 4490.1 4032.5 3563 3092.7 2504.1 1885.2 1475.9 1547.7 1951.9
2227.9 1727.9 1227.7 729.6 389.3 234.8 82.2 55.4 28.7 2.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4159.3 4113 4072.9 4038.9 4009.7 3982.3 3957.9 3937.9 3922
3909 3900.9 3897 3897.8 3901 3906.3 3914.8 3926.4 3940.2 3955.4
3971.4 3989 4006.8 4025.3 4045.5 4068.3 4093.6 4121 4151.4 4183
4214.8 4246.2 4278.5 4311.1 4343.4 4376.9 4411 4444 4475.6 4507.1
4540 4575.8 4613.5 4652.2 4692.7 4733.2 4776.6 4821.9 4870.3 4920.8
4974 5026.4 5081.2 5135 5186.7 5232.8 5273.7 5311.9 5346.2 5378
5405.6 5428.7 5450.1 5473.2 5497.9 5514.7 5513.6 5499.9 5479.7 5422.3
5296.8 5083 4749.4 4338.2 3869.9 3367.5 2842.7 2293.6 1968.4 2116.8
2508.6 2502 1877.7 1253.4 632.4 352.2 282.2 212.1 142.1 72
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4167.7 4127.6 4091.9 4061.3 4035.9 4012.5 3992.3 3975.8 3960.8
3949.9 3943.5 3940.1 3940.6 3945.3 3951.8 3960.8 3972.7 3988.1 4005.6
4024.8 4046.1 4067.6 4091 4115.5 4141.9 4167.9 4193.1 4218.6 4245.8
4272.6 4300.4 4328.2 4357 4385.7 4416.8 4450.6 4489.1 4529.9 4573.5
4617.2 4661.2 4704.3 4746.3 4788.8 4830.9 4873.6 4915.6 4957.8 5002.7
5050.6 5101 5155.1 5211.9 5270.2 5331.7 5393 5455.4 5511 5562.5
5615.2 5673.3 5731.6 5782.5 5829.5 5877.5 5927.7 5969.1 6002.9 6020.6
6022 5999.6 5945.3 5858.4 5692.3 5427.3 5112.9 4746 4273.9 3660.4
3027.1 2469.6 2240 1765.4 1290.9 816.5 454.2 363.6 273 182.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4180.5 4148.2 4119.6 4096.3 4076.3 4058.9 4042.8 4030 4021
4013.5 4008.7 4008.3 4011 4015.6 4023.9 4036.6 4050.9 4066.6 4084.9
4105.1 4128.1 4151.9 4176.8 4201.3 4226.4 4252.2 4278.6 4306.9 4335.8
4365.9 4396.9 4427.7 4458.9 4489.2 4520.3 4551.8 4586.9 4627.6 4671.1
4716.8 4765.4 4816.9 4869.2 4919.9 4970.7 5020.3 5070.1 5118.4 5167.6
5217.7 5268.3 5322 5376.9 5435.2 5497.9 5564.3 5634.8 5710 5787.2
5866.7 5947.5 6030.1 6110 6193.4 6274.4 6349.1 6420.9 6482.1 6533
6570 6588.1 6571.8 6489 6330.2 6102.8 5757.1 5232.3 4517.5 3727.3
2951.5 2292.9 1824.9 1356.9 890.9 518.6 365.2 211.7 59.6 31.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4194.4 4174.3 4156.5 4142.1 4130.3 4121 4113.4 4107.2 4103
4101.4 4104.2 4109.4 4118.5 4129.3 4143.1 4159.6 4179 4199.9 4222.9
4248.7 4276.7 4306.5 4337.4 4370.2 4403.9 4436.9 4470.6 4505.1 4538.6
4572.8 4606.3 4640.4 4673.3 4704.1 4736.1 4769.9 4804.3 4840.5 4878.8
4917.2 4958.5 5001.6 5046.7 5098 5151.4 5208 5267.8 5329.9 5390
5448.7 5504.3 5559.6 5617.1 5675.7 5737.2 5800.1 5861.6 5923.1 5984.4
6043.5 6102.3 6163.8 6224.1 6280.9 6334.9 6383.2 6412.7 6416.5 6396
6347.1 6253.1 6116.2 5909.9 5664.5 5407.6 5130.7 4759.3 4171.2 3275.8
2314.3 1352.8 410.1 275.3 225.8 183.8 141.8 99.9 75.8 51.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4209.3 4202.6 4198 4196.1 4195.9 4199.1 4202.8 4208 4215.5
4227 4241.4 4258.9 4279.4 4302.1 4326.8 4354.1 4383.7 4416.4 4450.2
4487.4 4525.6 4565 4604.5 4645.3 4684.6 4725.2 4765.6 4807.6 4851.5
4897 4943 4987.4 5032.4 5078.5 5125.6 5171.5 5213.9 5256.7 5295.7
5337.7 5378 5422.4 5472.9 5526.3 5579.7 5631.4 5687.3 5749.5 5811.5
5873.5 5934.4 5993.1 6046.7 6095.5 6140.2 6181 6218.1 6251.9 6280.3
6301.5 6315.2 6321.6 6324 6318 6301.7 6265 6198.3 6093.7 5929.7
5664.5 5290.6 4880.3 4498 4132.3 3627.8 2879.1 2037.6 1196.1 356.7
232.5 191.3 164.1 137 109.9 87.6 67.5 48.8 33.7 18.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4209.8 4218.2 4228.7 4241.4 4256 4273.8 4292.8 4313.5 4336.4
4364.4 4396.2 4431.4 4468.5 4507.1 4550.6 4597.3 4645.8 4697.7 4749.7
4803.6 4859.3 4914 4969 5023.6 5080.2 5135.6 5194.2 5256.3 5320.7
5388.5 5459.7 5530.3 5606.1 5682 5757.8 5830.1 5906.1 5976.9 6040.1
6095.9 6146.7 6194.1 6242.2 6288.9 6333.9 6379.2 6425.9 6467 6504.4
6538 6569.4 6602 6630.9 6658.6 6681 6701.4 6719.8 6731.7 6735
6731 6726.4 6716.5 6692.8 6656.6 6594.7 6497 6365.5 6151.6 5815.9
5342.4 4793.8 4304.2 3863.5 3361.2 2585.7 1612.8 754.2 550.9 368.2
185.5 159.3 138.8 118.8 98.7 77.6 58.3 39 19.7 6.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4224.5 4248.3 4275.2 4304.4 4335.5 4370.1 4408.1 4448.6 4492.8
4540.2 4593.6 4651.4 4713 4776.5 4844.4 4915.3 4991 5067.8 5147.6
5230.7 5317.3 5403 5491.6 5579.2 5668.2 5758 5847.9 5940.1 6035.5
6132.1 6233.4 6336.5 6443.7 6544.3 6638.8 6729 6806.1 6864.7 6906.8
6936.5 6964.1 7001.6 7052.4 7108.3 7161.7 7213.7 7265.7 7321.7 7377.6
7429 7477.7 7521.2 7560 7593 7620 7639.7 7648.9 7654.2 7650.9
7634.5 7607.5 7571.9 7524.5 7463.9 7380.3 7267.7 7118.2 6926.6 6682.3
6347.2 5905.3 5408.4 4875.6 4352.6 3763.6 3019.1 2084.6 1132.6 503.5
357.8 213.3 176.6 149.5 124.1 96.7 72.5 52 31.6 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4238.4 4276.9 4320 4367.1 4416.8 4472.2 4531.7 4595.8 4664
4737.8 4817.6 4902.8 4993.9 5091.7 5193.3 5302 5413.1 5528.8 5645.9
5764.5 5885.8 6004.9 6125.7 6243.7 6360.3 6471.5 6583.7 6692.8 6804.1
6920 7041.2 7159.7 7274.3 7380.9 7475.1 7548.8 7593 7614 7627.2
7641 7661.4 7688.4 7721.4 7762.9 7810.3 7861.6 7912.3 7958.4 8000.6
8037.4 8071 8101.3 8128.3 8150.7 8165.8 8178.4 8183 8176.4 8161.9
8141.5 8113.2 8070.4 8014.4 7943.9 7856.4 7747.7 7622.6 7466.5 7276.9
7051 6776.4 6472 6098.5 5665.3 5181.6 4672.5 4087.7 3381.4 2565.1
1617 770.4 562.5 364.9 167.3 125.1 95.5 69.9 44.6 33.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4251.7 4302.7 4360.4 4425.4 4495.2 4570.7 4651.7 4738.5 4832.3
4934.3 5043.3 5159.5 5287.4 5419.6 5560.1 5705.7 5854 6008.2 6157.1
6308.8 6455.5 6599.3 6739.6 6874.6 7005.6 7134 7265 7398.7 7527.1
7654.2 7790.5 7909 8023 8115.1 8179.7 8207.3 8210 8194.2 8177.7
8173.7 8186.3 8211.9 8241.6 8269.2 8292.9 8312.7 8326.5 8335.7 8343
8346.3 8346.3 8343.6 8339 8329.2 8314.7 8291.6 8261.3 8216.6 8167.8
8109.2 8048 7975.5 7887.3 7776.7 7644.3 7490.2 7322.3 7138.6 6942.4
6725.7 6497.5 6267.5 6027.2 5768 5457.7 5090.3 4578.8 3865.2 3025.7
2095.3 1159.3 836.4 530.4 224.4 189 152.2 108.1 59 44.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4260.6 4323.8 4394.6 4472.6 4557.4 4650.9 4751.9 4859.6 4976.9
5103.5 5239.9 5385.3 5543.4 5705.7 5876 6056.1 6242.3 6426.6 6605.2
6779.7 6949 7110.3 7264.4 7415.2 7565.3 7714.1 7858.3 7987.4 8109.9
8233.7 8356.8 8472.7 8556.3 8600.4 8601.1 8572.1 8518.1 8469.4 8445
8436.5 8434.5 8434.5 8435.2 8435.2 8433.2 8429.2 8420.7 8408.2 8386.4
8360.1 8326.5 8287.7 8246.8 8204.7 8156.6 8098.7 8026.9 7938.7 7841.2
7729.3 7598.9 7456.7 7306.5 7139.9 6953.6 6752.7 6553.9 6356.3 6184.7
6034.3 5878.6 5700.9 5532.4 5317.9 4999.1 4577.2 4089.6 3466.5 2603.7
1512.2 723.1 539.4 360.2 181.1 132.2 99.3 72.9 58.4 44.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4268.4 4338 4415.9 4502.6 4598.3 4703.6 4817.9 4939.7 5073.2
5219.7 5376 5542.1 5722.4 5911.5 6108.5 6313.9 6518.3 6725.7 6922
7111 7289.4 7460.6 7629.8 7792.5 7949.2 8092.1 8217.9 8327.2 8440.4
8564.9 8680.1 8764.4 8805.9 8798 8746 8666.3 8588.6 8537.2 8514.8
8503.6 8498.4 8492.5 8485.2 8472.7 8451 8422 8389.7 8354.8 8318.6
8283.7 8242.9 8192.2 8131.6 8053.9 7963 7858.3 7736.5 7596.3 7436.9
7263.1 7064.9 6827.2 6549.7 6247 5964.8 5721.8 5515.1 5358.9 5237.1
5129.7 4957.1 4651.7 4228.8 3742.9 3215.9 2573.9 1722.8 865.6 625.2
407.8 190.3 158 137.9 115.5 92.7 72.1 53.3 34.6 15.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4210.3 4271.4 4342.2 4422.4 4512.3 4611.3 4721.1 4839.6 4965.8 5105.5
5256.5 5420 5595.8 5785.4 5985.5 6193.6 6407.8 6619.1 6827.8 7031.3
7229.5 7415.2 7591 7753.6 7911 8061.1 8188.2 8304.8 8409.5 8521.4
8654.4 8765.7 8848.7 8881 8862.5 8799.3 8715.7 8645.2 8612.3 8600.4
8596.5 8593.2 8583.3 8564.2 8533.9 8493.8 8444.4 8391 8334.4 8275.8
8212.6 8140.8 8060.5 7971.6 7871.5 7760.2 7633.8 7490.9 7332.2 7163
6960.2 6708.6 6409.3 6073.3 5740.8 5452.1 5223 5076.3 5001.2 4935.9
4751.3 4384.8 3896 3406.6 2953.7 2295.3 1403.8 621.3 466.9 323.4
179.8 156.8 138 119.7 101.3 82.4 61.8 44.8 27.8 10.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
